Mounting Adapters for Scan Lenses


  • Mounting Brackets for Integrating Scan Lenses with 2D Galvo Mirror Systems
  • Mounting Adapters Lens Tube, Cage System, or Optical Rail Compatibility

GAS012

Galvo Mirror Mounting Bracket

FTHA1

FTHA2

F-Theta Scan Lens Adapters for 60 mm Cage Systems or
Ø3" Lens Tubes

GCM102 Galvo Mounting Adapter with Attached LSM02 Scan lens Mounted on a Ø1/2" Post

Related Items


Please Wait

Thorlabs offers three types of mechanical adapters for connecting our scan lenses to our lens tubes and cage systems.

The GAS012 Mounting Bracket allows our F-Theta Scan Lenses and LSM05 Telecentric Scan Lens to be used with our Large Beam Galvo Mirror Systems. The bracket helps ensure that the lens is mounted at the proper distance from our galvo mirrors, and provides SM1 (1.035"-40) Lens Tube and 30 mm Cage System interfaces for the input beam.

The GCM102 mounting adapter is designed to securely mount any dual-axis, small beam diameter galvo mirror system in addition to our telecentric scan lenses. Once installed in the mount, the galvo system and scan lens can be attached to a post, 30 mm cage system, or 66 mm optical rail carriage.

We also offer adapters for mounting the FTH100-1064, FTH160-1064, and FTH254-1064 f-theta scan lenses to 60 mm Cage Systems or SM3 (3.035"-40) Lens Tubes. The FTH160-1064-M39 f-theta lens can be adapted to our SM2 (2.035"-40) Lens Tubes using our SM2A29 External SM2 to Internal M39 x 1.0 thread adapter.


Posted Comments:
No Comments Posted
Back to Top

Mounting Bracket for Large Beam Galvo Mirrors and Scan Lenses

  • Mounting Bracket for Integrating our F-Theta Scan Lenses and LSM05 Telecentric Scan Lens with our Large Beam Galvo Mirror Pairs
  • Removable 30 mm-Cage- and SM1-Thread-Compatible Input Plate
  • Thread Adapters Required for Attaching All Scan Lenses
  • Compatible with Imperial or Metric Breadboards and Optical Tables

The GAS012 Mounting Bracket allows for the integration of our FTH100-1064, FTH160-1064, FTH254-1064, or FTH160-1064-M39 F-Theta Scan Lenses or our LSM05 Telecentric Scan Lens with our galvanometer mirror pairs. It also allows the complete assembly to be integrated with optical-table- or breadboard-based optomechanical setups. To use the GAS012 mounting bracket, a thread adapter (listed in the table below) must also be purchased separately. This places the lens at the recommended distance from the second galvo mirror.

The bracket's input light port is a plate equipped with both SM1 (1.035"-40) threading and four Ø6 mm cage rod holes for Ø1" lens tube and 30 mm cage system integration, respectively. The bottom mounting surface of the GAS012 has eight #8 (M4) and nine 1/4" (M6) through holes, spaced at 12.6 mm (0.496") and 25.2 mm (0.99"), respectively, for compatibility with both imperial and metric breadboards and optical tables. When mounted, the GVS012(/M) galvo mirror pair does not sit directly on this surface, allowing all of the through holes to be used for table or breadboard mounting.

Mounting Bracket Item # GAS012
Thread Adapter Item # GAS0121 GAS0122 GAS0124 GAS0123
Compatible Scan Lens FTH100-1064
FTH160-1064
FTH254-1064 FTH160-1064-M39 LSM05
Compatible Galvo Mirror System Large Beam Diameter Dual-Axis Galvo Systems (Sold Above)
Assembled System Photo
(Click for Details)
FTH160-1064 with GAS012 FTH160-1064 with GAS012 FTH160-1064-M39 with GAS012 LSM05 with GAS012
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
GAS012 Support Documentation
GAS012Customer Inspired! Scan Lens and Galvo Mirror System Mounting Bracket (Required Thread Adapter Sold Separately)
$188.88
7-10 Days
GAS0121 Support Documentation
GAS0121Scan Lens Thread Adapter for GAS012 and FTH100-1064 or FTH160-1064
$69.57
Today
GAS0122 Support Documentation
GAS0122Scan Lens Thread Adapter for GAS012 and FTH254-1064
$69.57
Today
GAS0124 Support Documentation
GAS0124Scan Lens Thread Adapter for GAS012 and FTH160-1064-M39
$69.57
Today
GAS0123 Support Documentation
GAS0123Scan Lens Thread Adapter for GAS012 and LSM05
$69.57
7-10 Days
Back to Top

Mounting Adapter for Small Beam 2D Galvo Mirrors and Scan Lenses

Galvo Mount Mechanical Drawing
Click for Details

GCM102(/M) Mechanical Drawing
Galvo Mount Mechanical Drawing
Click to Enlarge

Beam Path Shown Through the Input Port, Reflecting off Both Galvo Mirrors, and then Exiting Through the SM2-Threaded Output Port
  • Mount a 2D Galvo System to a Post, 30 mm Cage System, or 66 mm Rail Carriage
    • Three Bottom-Located 8-32 (M4) Tapped Holes for Post Mounting
    • Four 4-40 Tapped Holes Centered Around Input Port for 30 mm Cage Compatibility
    • Two Bottom-Located 4-40 (M3) and 1/4"-20 (M6) Tapped Holes to Attach to XT66P2 (XT66P2/M)
        or XT66RC
  • Internal SM05 (0.535"-40) and SM1 (1.035"-40) Threads on Input Port
  • Internal SM2 (2.035"-40) Threads on Output Port
  • Compatible with Thorlabs' Selection of Scan Lenses (See Compatibility Table Below)

Thorlabs' GCM102(/M) is designed to securely mount any dual-axis, small beam diameter galvo mirror system. Once installed in the mount, the galvo system can be attached to a post, 30 mm cage system, or 66 mm optical rail carriage, as shown in the images below.

The mount features an internally SM2-threaded (2.035"-40) output port that, when used with the proper adapter, allows any of our scan lenses to be attached at the proper scan distance from the galvo mirrors; see the compatibility table below for more details. The input port is both internally SM05- (0.535"-40) and SM1-threaded (1.035"-40) for direct compatibility with Ø1/2" and Ø1" lens tubes. Additionally, four 4-40 tapped holes centered around the input port provide compatibility with 30 mm cage systemsWhen each port is used in combination with our lens tubes, port plugs, and/or scan lenses, the system will be light tight. The input and output ports are centered around the X- and Y-axis galvo mirrors, respectively; please note that they are in different planes.

The bottom of the mount includes two 1/4"-20 (M6), three 8-32 (M4), and two 4-40 (M3) tapped mounting holes. Each mounting hole is aligned for compatibility with our C1511 (C1511/M) and C1545 (C1545/M) post clamp adapters; Ø1/2", Ø1", and Ø1.5" mounting posts; and XT66P2 (XT66P2/M) and XT66RC rail carriages, as shown in the images below. Please see section 3.3 of the manual for more details about the various mounting options available.

The X- and Y-axis galvo mirrors are mounted using the two through holes in the side and rear of the unit. A flexure clamp that is actuated using the included 5/64" (3 mm) hex key secures each galvo mirror in place. An SM05-threaded viewing port is provided above the mirrors to assist in installation, while two 1/4"-20 (M6) through tapped holes provide access to each flexure clamp. The SM05 port and 1/4"-20 (M6) through tapped holes, which are located on the top of the GCM102, are blocked using an SM05PL plug or a 1/4"-20 (M6) setscrew, respectively, so that the system can remain light tight. For step-by-step instructions on how to install the galvo mirror, please see section 3.1 of the manual

Post mounted Galvo Mirror
Click to Enlarge

View Imperial Product List
Item #QtyDescription
Mounting Adapter and Galvo Mirror
GCM1021Mounting Adapter for a 2D Galvo System, Imperial
GVS00212D Galvo System, Silver-Coated Mirrors, PSU Not Included
Scan Lens and Required Adapters
LSM021Scan Lens, 1250 to 1380 nm, EFL=18 mm
GCMA11Adapter with External SM2 Threads and Internal M25 x 0.75 Threads, Ø35.0 mm Counterbore
Post Accessory
TR31Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 3"
Input Port Accessory
ER4-P41Cage Assembly Rod, 4" Long, Ø6 mm, 4 Pack
View Metric Product List
Item #QtyDescription
Mounting Adapter and Galvo Mirror
GCM102/M1Mounting Adapter for a 2D Galvo System, Metric
GVS00212D Galvo System, Silver-Coated Mirrors, PSU Not Included
Scan Lens and Required Adapters
LSM021Scan Lens, 1250 to 1380 nm, EFL=18 mm
GCMA11Adapter with External SM2 Threads and Internal M25 x 0.75 Threads, Ø35.0 mm Counterbore
Post Accessory
TR75/M1Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 75 mm
Input Port Accessory
ER4-P41Cage Assembly Rod, 4" Long, Ø6 mm, 4 Pack
GCM102 with Attached LSM02 Mounted on a Ø1/2" Post

Rail Mounted Galvo Mirror
Click to Enlarge

View Imperial Product List
Item #QtyDescription
Mounting Adapter and Galvo Mirror
GCM1021Mounting Adapter for a 2D Galvo System, Imperial
GVS00212D Galvo System, Silver-Coated Mirrors, PSU Not Included
Scan Lens and Required Adapters
LSM021Scan Lens, 1250 to 1380 nm, EFL=18 mm
GCMA11Adapter with External SM2 Threads and Internal M25 x 0.75 Threads, Ø35.0 mm Counterbore
66 mm Rail Accessories
XT66-200166 mm Construction Rail, L = 200 mm
XT66P11Vertical Mounting Plate for 34 mm & 66 mm Optical Rails
XT66RC1Counterbored Pivot Platform for 66 mm Rails
Input Port Accessory
SM05L151SM05 Lens Tube, 1.5" Thread Depth, One Retaining Ring Included
View Metric Product List
Item #QtyDescription
Mounting Adapter and Galvo Mirror
GCM102/M1Mounting Adapter for a 2D Galvo System, Metric
GVS00212D Galvo System, Silver-Coated Mirrors, PSU Not Included
Scan Lens and Required Adapters
LSM021Scan Lens, 1250 to 1380 nm, EFL=18 mm
GCMA11Adapter with External SM2 Threads and Internal M25 x 0.75 Threads, Ø35.0 mm Counterbore
66 mm Rail Accessories
XT66-200166 mm Construction Rail, L = 200 mm
XT66P11Vertical Mounting Plate for 34 mm & 66 mm Optical Rails
XT66RC1Counterbored Pivot Platform for 66 mm Rails
Input Port Accessory
SM05L151SM05 Lens Tube, 1.5" Thread Depth, One Retaining Ring Included
GCM102 with Attached LSM02 Mounted on a 66 mm Rail
Post Mounted Galvo Mirror
Click to Enlarge

View Imperial Product List
Item #QtyDescription
Mounting Adapter and Galvo Mirror
GCM1021Mounting Adapter for a 2D Galvo System, Imperial
GVS00212D Galvo System, Silver-Coated Mirrors, PSU Not Included
Scan Lens and Required Adapters
CLS-SL1Scan Lens with Large Field of View, 400 to 750 nm, EFL=70 mm
SM2L051SM2 Lens Tube, 0.5" Thread Depth, One Retaining Ring Included
SM2V051Ø2" Adjustable Lens Tube, 0.31" Travel
Post Accessories
P81Ø1.5" Mounting Post, 1/4"-20 Taps, L = 8"
PB21Mounting Post Base, Ø2.40" x 0.50" Thick
C15111Ø1.5" Post Mounting Clamp, 2.50" x 2.50"
Input Port Accessory
SM1L151SM1 Lens Tube, 1.50" Thread Depth, One Retaining Ring Included
View Metric Product List
Item #QtyDescription
Mounting Adapter and Galvo Mirror
GCM102/M1Mounting Adapter for a 2D Galvo System, Metric
GVS00212D Galvo System, Silver-Coated Mirrors, PSU Not Included
Scan Lens and Required Adapters
CLS-SL1Scan Lens with Large Field of View, 400 to 750 nm, EFL=70 mm
SM2L051SM2 Lens Tube, 0.5" Thread Depth, One Retaining Ring Included
SM2V051Ø2" Adjustable Lens Tube, 0.31" Travel
Post Accessories
P200/M1Ø1.5" Mounting Post, M6 Taps, L = 200 mm
PB2/M1Metric Mounting Post Base, Ø61 mm x 12.7 mm Thick
C1511/M1Ø1.5" Post Mounting Clamp, 63.5 mm x 63.5 mm, Metric
Input Port Accessory
SM1L151SM1 Lens Tube, 1.50" Thread Depth, One Retaining Ring Included
GCM102 with Attached CLS-SL Mounted on a Ø1.5" Post
Scan Lens Compatibilitya
Item # Scanning Distanceb Lens Mounting Thread Required Adapterb
LSM02(-BB) 16.1 mm ± 5 mm External M25 x 0.75 GCMA1
LSM54-850
17.8 mm ± 7.5 mm SM2A33
LSM54-1050
LSM54-1310
LSM03(-BB) 18.9 mm ± 5 mm GCMA1c
LSM04(-BB)
LSM03-VIS 29.0 mm ± 5 mm SM2A33 and SM2L03
SL50-CLS2 37.8 ± 4 mm External SM30
(M30.5 x 0.5)
SM2A11 and SM2V05
SL50-2P2
LSM05(-BB) 75.5 mm ± 5 mm External SM2 (2.035"-40) SM2L20
CLS-SL 58 ± 6 mm SM2L05 and SM2V05
  • Please see the manual for more information on how to mount our scan lenses to the GCM102(/M) Galvo Mount.
  • When the required adapter is used, the entrance pupil position, defined by the scan distance for each scan lens, will be located about midway between the two galvo mirrors.
  • The GCMA1 must be used in the reverse direction (i.e. with the engraved side facing the galvo mirrors) so that the lens is positioned properly in the mount.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
GCM102 Support Documentation
GCM102Customer Inspired! Mounting Adapter for a 2D Galvo System, Imperial
$277.23
Today
+1 Qty Docs Part Number - Metric Price Available
GCM102/M Support Documentation
GCM102/MCustomer Inspired! Mounting Adapter for a 2D Galvo System, Metric
$277.23
Today
Back to Top

Mounting Adapters for Lens Tubes and Cage Systems

F-Theta Lens in 60 mm Cage System
Click to Enlarge

FTH254-1064 Lens Mounted in 60 mm Cage System Using the FTHA2 Adapter, an LCP34T(/M) Cage Plate, and a Ø1" Pedestal Post
F-Theta Lens in SM3 Lens Tube
Click to Enlarge

FTH100-1064 Lens Mounted to Ø3" Lens Tube Using the FTHA1 Adapter, an SM3TC Post Mounting Adapter, and a Ø1" Pedestal Post

These mounting adapters connect our f-theta scan lenses to our lens tube systems. The SM2A29 adapter offers external SM2 (2.035"-40) threads for mating our
FTH160-1064-M39 F-Theta Lens with an SM2 Lens Tube. The FTHA1 and FTHA2 adapters each feature four bores for Ø6 mm cage rods for integrating with 60 mm cage systems and internal SM3 threads for mounting to Ø3" lens tubes. These support methods cannot be used simultaneously due to mechanical clashing. For compatibility, please see the table below.

Adapter
Item #
FTHA1 FTHA2 SM2A29
Compatible
Scan Lens
FTH100-1064
FTH160-1064
FTH254-1064 FTH160-1064-M39
Mounting
Compatibility
60 mm Cage Systems
Ø3" Lens Tubes
Ø2" Lens Tubes

Note: Due to the mass of our M85 x 1.0-threaded f-theta lenses, we strongly recommend supporting the cage system or lens tube and making the lever arm between the support and the lens as short as possible. For examples, see the images to the right.

Assembly Diagrams


Click to Enlarge

FTH100-1064 Lens Mounted in FTHA1 Adapter

Click to Enlarge

FTH160-1064 Lens Mounted in FTHA1 Adapter

Click to Enlarge

FTH254-1064 Lens Mounted in FTHA2 Adapter

Click to Enlarge

FTH160-1064-M39 Lens Mounted in SM2A29 Adapter
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
FTHA1 Support Documentation
FTHA1Customer Inspired! 60 mm Cage System and SM3 Lens Tube Adapter for FTH100-1064 or FTH160-1064 Lenses
$61.18
Today
FTHA2 Support Documentation
FTHA2Customer Inspired! 60 mm Cage System and SM3 Lens Tube Adapter for FTH254-1064 Lens
$61.18
Today
SM2A29 Support Documentation
SM2A29Adapter with External SM2 Threads and Internal M39 x 1.0 Threads
$39.27
Today